Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esc2 contact block 1 n/c

400320
PIT esc2 contact block 1 n/c
PITestop contact block 1 N/C Terminal of screw type.

On request
30 days for delivery
Certifications: cULus Listed, EAC (Eurasian), TÜV
Product standard: EN 60947-5-1
Terminal type: Screw terminal
Self-monitored: No
Number of N/C: 1
Gross weight: 14 g
Net weight: 12 g
Ambient temperature: -30 - 85 °C

Please wait while data is being loaded

Please wait while data is being loaded