Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esc1 safe contact block 1 n/c

400315
PIT esc1 safe contact block 1 n/c
PITestop contact block 1 N/C with monitoring Terminal of screw type.

On request
30 days for delivery
Certifications: CE, EAC (Eurasian), TÜV
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Screw terminal
Self-monitored: Yes
Number of N/C: 1
Max. current at AC15: 3.0 A
Voltage at AC15: 250 V
Max. current at DC13 I (6 cycles/min): 2.0 A
Voltage at DC13: 24 V
Width dimension: 36.0 mm
Height dimension: 43.0 mm
Depth dimension: 7.0 mm
Gross weight: 26 g
Net weight: 24 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded