Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esc3c

400311
PIT esc3c
PITestop contact block 1 N/O with spring-loaded terminals.

On request
 
Certifications: CE, EAC (Eurasian), TÜV, CSA
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Spring-loaded terminal
Self-monitored: No
Number of N/O: 1
Max. current at AC15: 3.0 A
Voltage at AC15: 250 V
Max. current at DC13 I (6 cycles/min): 2.0 A
Voltage at DC13: 24 V
Width dimension: 44.0 mm
Height dimension: 30.0 mm
Depth dimension: 10.0 mm
Gross weight: 11 g
Net weight: 9 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded