Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esc6c 2n/c 1n/o

400308
PIT esc6c 2n/c 1n/o
PITestop contact block 1 N/C + 1 N/C with monitoring, 1 N/O, 1 bracket with spring-loaded terminals.

On request
 
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Spring-loaded terminal
Self-monitored: Yes
Number of N/C: 2
Number of N/O: 1
Max. current at AC15: 3.0 A
Voltage at AC15: 250 V
Max. current at DC13 I (6 cycles/min): 2.0 A
Voltage at DC13: 24 V
Width dimension: 44.5 mm
Height dimension: 40.0 mm
Depth dimension: 29.0 mm
Gross weight: 36 g
Net weight: 33 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded