Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esb2.4 contact block 1 n/c 1 n/o

400306
PIT esb2.4 contact block 1 n/c 1 n/o
PITestop contact block 1 N/C, 1 N/O. Terminal of screw type.

On request
30 days for delivery
Certifications: cULus Listed, EAC (Eurasian), TÜV
Product standard: EN 60947-5-1
Terminal type: Screw terminal
Self-monitored: No
Number of N/C: 1
Number of N/O: 1
Width dimension: 27.0 mm
Height dimension: 37.0 mm
Depth dimension: 43.6 mm
Gross weight: 32 g
Net weight: 29 g
Ambient temperature: -30 - 85 °C

Please wait while data is being loaded

Please wait while data is being loaded