Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esb1.1 safe contact block 1 n/c

400305
PIT esb1.1 safe contact block  1 n/c
PITestop contact block 1 N/C with monitoring, terminal of screw type.

On request
30 days for delivery
Certifications: cULus Listed, EAC (Eurasian), TÜV
Product standard: EN 60947-5-1
Terminal type: Screw terminal
Self-monitored: Yes
Number of N/C: 1
Width dimension: 27.0 mm
Height dimension: 37.0 mm
Depth dimension: 43.6 mm
Gross weight: 33 g
Net weight: 29 g
Ambient temperature: -30 - 85 °C

Please wait while data is being loaded

Please wait while data is being loaded