Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

SET3.2: PIT es3.1 / 2 n/c 1 n/o

400511
SET3.2: PIT es3.1 / 2 n/c 1 n/o
PITestop E-STOP/contact block set consisting of E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals of screw type.

On request
30 days for delivery
Certifications: cULus Listed, TÜV
Product standard: EN 60947-5-1
Release type: Rotational
Actuator: Pushbutton
Printing symbol: None
Colour button: Red
Protective collar: No
Self-monitored: Yes
Terminal type: Screw terminal
Number of N/C: 2
Number of N/O: 1
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Diameter: 55.0 mm
Width dimension: 45.3 mm
Height dimension: 41.5 mm
Depth dimension: 43.6 mm
Gross weight: 98 g
Net weight: 93 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded