Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set6u-5nr

400455
PIT es Set6u-5nr
PITestop E-STOP/contact block incl. surface mount housing, set consisting of small E-STOP pushbutton, contact block, 2 N/C with M12 connection 5-pin.

On request
 
Certifications: CE, EAC (Eurasian)
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Colour button: Red
Protective collar: No
Self-monitored: No
Terminal type: M12
Number of N/C: 2
Protection type, housing: IP65
Mounting type: Wall assembly
Width dimension: 42.0 mm
Height dimension: 53.0 mm
Depth dimension: 123.0 mm
Gross weight: 126 g
Net weight: 113 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded