Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set1s-6 s

400452
PIT es Set1s-6 s
PITestop E-STOP/contact block incl. surface mount housing, set consisting of E-STOP pushbutton with E-STOP symbol and with logo and contact block with monitoring. 2 N/C, 1 signal contact (1 N/O, 2 N/C), terminals of screw type.

On request
 
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: Pilz logo and E-STOP symbol
Colour button: Red
Protective collar: No
Self-monitored: Yes
Terminal type: Screw terminal
Number of N/C: 2
Number of N/O: 1
Protection type, housing: IP65
Mounting type: Wall assembly
Width dimension: 103.0 mm
Height dimension: 72.0 mm
Depth dimension: 72.0 mm
Gross weight: 201 g
Net weight: 172 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded