Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set5s-5

400438
PIT es Set5s-5
PITestop E-STOP/contact block set consisting of E-STOP pushbutton incl. protective collar and logo and contact block with monitoring. 2 N/C, terminals of screw type.

On request
 
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: Pilz logo and E-STOP symbol
Colour button: Red
Protective collar: Yes
Self-monitored: Yes
Terminal type: Screw terminal
Number of N/C: 2
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 68.0 mm
Height dimension: 100.0 mm
Gross weight: 96 g
Net weight: 83 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded