Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es Set1s-1

400430
PIT es Set1s-1
PITestop E-STOP/contact block set consisting of: E-STOP pushbutton with E-STOP symbol and logo with contact block with monitoring. 1 N/C, terminals of screw type.

On request
 
Certifications: CE
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Printing symbol: Pilz logo and E-STOP symbol
Colour button: Red
Protective collar: No
Self-monitored: Yes
Terminal type: Screw terminal
Number of N/C: 1
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 55.0 mm
Height dimension: 100.0 mm
Gross weight: 67 g
Net weight: 54 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded