text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSS u2 EF 8DI
328101
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching, discrepancy monitoring, test pulse outputs with 24 V DC ...

On request
PSS u2 EF 2DO TP 2A
328140
PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual- pole, switch-off delay, open circuit detection, ...

On request
PSS u2 EF 2DO R 8A
328150
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, N/O, to switch resistive and inductive loads, max. 250 V ...

On request
PSS u2 EF 4DO 2A
328133
PSS u2, electronic module, failsafe, 4 outputs, semiconductor 2 A, single-pole, switch-off delay, positive-switching, sh ...

On request
PSS u2 EF 8DO 0.5A
328131
PSS u2, electronic module, failsafe, 8 outputs, semiconductor 0.5 A, single-pole, switch-off delay, positive-switching, ...

On request
PSS u2 EF 2DO R 8A -R
327150
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, normally open contact, to switch resistive and inductive ...

On request
PSS u2 EF 8DI -R
327101
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching, discrepancy monitoring, test pulse outputs with 24 V DC ...

On request
PSS u2 EF 4DO 2A -R
327133
PSS u2, electronic module, failsafe, 4 outputs, semiconductor, 2 A, single-pole, switch-off delay, positive-switching, s ...

On request

Save basket

Create a new order or get an individual offer

Select intended use