Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB19 1.5m

772220
MM A MINI-IO CAB19 1.5m
Motion Monitoring Adapter ELAU PACDRIVE3 1,5M.

On request
 
Type: MM A MINI-IO CAB19
Width dimension: 31.0 mm
Height dimension: 24.8 mm
Depth dimension: 85.2 mm
Gross weight: 141 g
Net weight: 126 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded