Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB01A 1.5m

772216
MM A MINI-IO CAB01A 1.5m
Motion Monitoring Adapter SI/HA 25/25 1.5m

On request
 
Certifications: cULus Listed
Type: MM A MINI-IO CAB01A
Width dimension: 54.5 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 141 g
Net weight: 131 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded