Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mi2p 8 standard input

773410
PNOZ mi2p 8 standard input
Configurable safety system PNOZmulti expansion module 8 digital inputs.

On request
Available
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, KOSHA, CCC
Number of digital inputs: 8
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 137 g
Net weight: 119 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded