Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi12p Rockwell 15/15 2,5m

773868
PNOZ msi12p Rockwell 15/15 2,5m
Adapter for speed monitoring module modular safety system in accordance with EN 60204-1 11/98 and IEC 60204-1, 10/97.

On request
30 days for delivery
Type of general accessories: Adapter cable
Width dimension: 32.0 mm
Height dimension: 30.0 mm
Depth dimension: 17.6 mm
Gross weight: 130 g
Net weight: 120 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded