Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi16p ADAPTER Baumuell 15/15 2,5m

773867
PNOZ msi16p ADAPTER Baumuell 15/15 2,5m
Adapter cable for PNOZ ms1p/PNOZ ms2p for connecting to Baumüller drives. Length: 2.5 m.

On request
30 days for delivery
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 40.8 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 156 g
Net weight: 120 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded