Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi6p Adapter Elau 9/9 1,5m

773861
PNOZ msi6p  Adapter Elau 9/9  1,5m
Adapter for speed monitoring module modular safety system.

On request
30 days for delivery
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 32.5 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 85 g
Net weight: 67 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded