Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi11p Adapter Cable 1,5m

773855
PNOZ msi11p  Adapter Cable  1,5m
PNOZ msi10p Adapter Cable 1.5 m.

On request
30 days for delivery
Type of general accessories: Connection cable
Gross weight: 71 g
Net weight: 61 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded