Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi1 Bp Adapter Si/Ha 25/25 5m

773839
PNOZ msi1 Bp Adapter Si/Ha 25/25  5m
Adapter for PNOZms1p /2p for Siemens/ Heidenhain encoder Length: 5 m.

On request
30 days for delivery
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 54.5 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 236 g
Net weight: 226 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded