Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

S1IM 110-127VAC IM 0.01-15 A

828040
S1IM 110-127VAC IM 0.01-15 A
Current monitoring relay for monitoring max. current values; 12 measuring ranges 0. 01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 110 - 127 V AC.

On request
30 days for delivery
Certifications: CE, cULus Listed, CCC
Application options: Current monitoring
Supply voltage (V): 110,0 - 130,0
Supply voltage type: AC
Terminal type: Screw terminal
Terminal style: fixed
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode
Number of auxiliary contacts: 1
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 170 g
Net weight: 160 g
Ambient temperature: -15 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded