Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

S1UM 24VAC UM 0.1-500VAC/DC UP

827235
S1UM 24VAC UM 0.1-500VAC/DC UP
Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 24 V AC.

On request
30 days for delivery
Certifications: CE, cULus Listed, CCC
Application options: Voltage monitoring
Supply voltage (V): 24,0
Supply voltage type: AC
Terminal type: Screw terminal
Terminal style: fixed
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode
Number of auxiliary contacts: 1
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 170 g
Net weight: 160 g
Ambient temperature: -15 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded