Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

ZUZ-S 42/48/120/240VAC 2c/o

827110
ZUZ-S 42/48/120/240VAC 2c/o
Voltage monitoring relay for monitoring 1-phase mains is used as a threshold element, monitoring device and control element Measuring voltage is used as supply voltage; 2 auxiliary contacts (C/O); Width: 22.5 mm; UB 42 V AC, 48 V AC, 12 V AC, 240 V AC.

On request
30 days for delivery
Certifications: cULus Listed
Supply voltage (V): 42,0 - 240,0
Supply voltage type: AC
Gross weight: 130 g
Net weight: 120 g

Please wait while data is being loaded

Please wait while data is being loaded