text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
13 Products found
P2HZ X1P 230VAC 3n/o 1n/c 2so
777438
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm ...

On request
P2HZ X4P C 24VDC 3n/o 1n/c
787355
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB = 24 V DC, width: 22.5 mm, plu ...

On request
P2HZ X1 115VAC 3n/o 1n/c
774435
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm ...

On request
P2HZ X1 110VAC 3n/o 1n/c
774434
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm ...

On request
P2HZ X1 230VAC 3n/o 1n/c
774438
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, ...

On request
P2HZ X1P 24VDC 3n/o 1n/c 2so
777340
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, p ...

On request
P2HZ X4P 24VAC 3n/o 1n/c
777354
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB = 24 V AC, width: 22.5 mm, plu ...

On request
P2HZ X4P 24VDC 3n/o 1n/c
777355
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, plug- ...

On request
P2HZ X1 24VAC 3n/o 1n/c
774330
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, ...

On request
P2HZ X3 24VDC 2n/o 1n/c
774350
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 2 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, screw ...

On request
P1HZ X1 24VDC 2n/o
774360
Safety relay (standalone), inputs: Per pushbutton 1 N/O, outputs 2 N/O, UB 24 V DC, width: 22.5 mm, screw terminals inte ...

On request
P2HZ X1 24VDC 3n/o 1n/c
774340
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, s ...

On request

Save basket

Create a new order or get an individual offer

Select intended use