Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCtendo SZ.44/0/2/2/7/K/H/60/00
Mo = 8.40 Nm; Io = 9.78 A; UN = 400 V; nN = 6000 min-1;
Jmot = 2.98 kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.41/0/1/2/7/K/H/60/00
Phase-out article
Mo = 2.8 Nm Io = 5.36 A UN = 400 V nN = 6000 min-1 Jmot = 0.93 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.75/0/1/2/7/K/H/30/00
Phase-out article
Mo = 30.2 Nm Io = 19.5 A UN = 400 V nN = 3000 min-1 Jmot = 34.0 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.52/1/1/2/7/K/H/30/00
Phase-out article
Mo = 8.0 Nm Io = 5.76 A UN = 400 V nN = 3000 min-1 Jmot = 5.2 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; with brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.55/0/2/2/7/K/H/45/00
Phase-out article
Mo = 15.3 Nm Io = 13.4 A UN = 400 V nN = 4500 min-1 Jmot = 12.2 kgcm2
Encoder EQN 1135 EnDat2.2 opt. multi-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.72/0/1/2/7/K/H/60/00
Phase-out article
Mo = 14.3 Nm Io = 16.5 A UN = 400 V nN = 6000 min-1 Jmot = 13.7 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.71/0/1/2/7/K/H/30/00
Phase-out article
Mo = 8.3 Nm Io = 8.0 A UN = 400 V nN = 3000 min-1 Jmot = 8.5 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.41/0/1/2/7/K/H/30/00
Phase-out article
Mo = 3.0 Nm Io = 2.88 A UN = 400 V nN = 3000 min-1 Jmot = 0.93 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.44/0/1/2/7/K/H/30/00
Phase-out article
Mo = 8.6 Nm Io = 6.60 A UN = 400 V nN = 3000 min-1 Jmot = 2.98 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.55/1/1/2/7/F/H/30/00
Phase-out article
Mo = 23.4 Nm Io = 14.7 A UN = 400 V nN = 3000 min-1 Jmot = 13.9 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; with brake; separate
ventilation.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.51/0/1/2/7/K/H/30/00
Phase-out article
Mo = 4.7 Nm Io = 4.00 A UN = 400 V nN = 3000 min-1 Jmot = 2.90 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.42/1/1/2/7/K/H/30/00
Phase-out article
Mo = 5.2 Nm Io = 4.80 A UN = 400 V nN = 3000 min-1 Jmot = 1.63 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; with brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.75/0/1/2/7/W/H/30/00
Phase-out article
Mo = 39.4 Nm Io = 25.4 A UN = 400 V nN = 3000 min-1 Jmot = 34.0 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake; Water cooling.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.52/0/1/2/7/K/H/30/00
Phase-out article
Mo = 8.0 Nm Io = 5.76 A UN = 400 V nN = 3000 min-1 Jmot = 5.2 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.73/0/1/2/7/K/H/45/00
Phase-out article
Mo = 20.0 Nm Io = 17.8 A UN = 400 V nN = 4500 min-1 Jmot = 21.6 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.53/0/1/2/7/K/H/30/00
Phase-out article
Mo = 11.1 Nm Io = 7.67 A UN = 400 V nN = 3000 min-1 Jmot = 7.58 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.51/0/2/2/7/K/H/30/00
Phase-out article
Mo = 4.7 Nm Io = 4.0 A UN = 400 V nN = 3000 min-1 Jmot = 2.9 kgcm2
Encoder EQN 1135 EnDat2.2 opt. multi-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.53/0/1/2/7/K/H/60/00
Phase-out article
Mo = 10.6 Nm Io = 11.60 A UN = 400 V nN = 6000 min-1 Jmot = 7.58 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.51/1/1/2/7/K/H/60/00
Phase-out article
Mo = 4.4 Nm Io = 5.80 A UN = 400 V nN = 6000 min-1 Jmot = 3.45 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; with brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMCtendo SZ.73/0/1/2/7/F/H/30/00
Phase-out article
Mo = 28.0 Nm Io = 20.0 A UN = 400 V nN = 3000 min-1 Jmot = 21.6 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; without brake; separate
ventilation.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer