text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
69 Products found
PMC SI6A262 terminal set (R)
8C000045
Terminal set for drive controllers SI6A262R with STO using terminals

On request
PMC SI6A261 terminal set (R)
8C000037
Terminal set for drive controllers SI6A261R with STO using terminals

On request
PMC SI6A161R/EC 1x 12A
8C000023
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 12 A @ 4kHz / 1x 10 A @ 8 ...

On request
PMC SI6A162Z/EC 2x 12A
8C000035
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 12 A @ 4kHz / 2x 10 A @ 8 ...

On request
PMC SI6A062 terminal set (Z/U/Y/X)
8C000014
Terminal set for drive controllers SI6A062Z, SI6A062U, SI6A062Y, SI6A062X

On request
PMC SI6A262R/EC 2x 25A
8C000047
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 25 A @ 4kHz / 2x 20 A @ 8 ...

On request
PMC SI6A262Z/EC 2x 25A
8C000051
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 25 A @ 4kHz / 2x 20 A @ 8 ...

On request
PMC SI6A062R/EC 2x 5A
8C000015
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 5 A @ 4kHz / 2x 4.5 A @ 8 ...

On request
PMC SI6A062 terminal set (R)
8C000013
Terminal set for drive controllers SI6A062R with STO using terminals

On request
PMC SI6A262 terminal set (Z/U/Y/X)
8C000046
Terminal set for drive controllers SI6A262Z, SI6A262U, SI6A262Y, SI6A262X

On request
PMC SI6A261Z/EC 1x 22A
8C000043
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 22 A @ 4kHz / 1x 20 A @ 8 ...

On request
PMC SI6A161 terminal set (R)
8C000021
Terminal set for drive controllers SI6A161R with STO using terminals

On request
PMC SI6A162Y/EC 2x 12A
8C000033
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 12 A @ 4kHz / 2x 10 A @ 8 ...

On request
PMC SI6A361 terminal set (R)
8C000053
Terminal set for drive controllers SI6A361R with STO using terminals

On request
PMC SI6A161Z/EC 1x 12A
8C000027
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 12 A @ 4kHz / 1x 10 A @ 8 ...

On request
PMC SI6A262Y/EC 2x 25A
8C000049
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 25 A @ 4kHz / 2x 20 A @ 8 ...

On request
PMC SI6A261 terminal set (Z/U/Y/X)
8C000038
Terminal set for drive controllers SI6A261Z, SI6A261U, SI6A261Y, SI6A261X

On request
PMC SI6A162 terminal set (Z/U/Y/X)
8C000030
Terminal set for drive controllers SI6A162Z, SI6A162U, SI6A162Y, SI6A162X

On request
PMC SI6A161 terminal set (Z/U/Y/X)
8C000022
Terminal set for drive controllers SI6A161Z, SI6A161U, SI6A161Y, SI6A161X

On request
PMC SI6A261Y/EC 1x 22A
8C000041
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 22 A @ 4kHz / 1x 20 A @ 8 ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use