Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZ e1vp C 300/24VDC 1so 1so t
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e1.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e3vp C 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyo ...
On request
PNOZ e7p C 24VDC 2 so
Phase-out article
Safety relay (standalone), inputs: 1-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyo ...
On request
PNOZ e5.11p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety out ...
On request
PNOZ e3.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyo ...
On request
PNOZ e6vp C 24VDC 4n/o 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e6.1p C 24VDC 4n/o 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e5.13p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety out ...
On request
PNOZ e1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e1.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e1vp 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e3vp 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...
On request
PNOZ e3.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...
On request
PNOZ e3vp 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...
On request
PNOZ e1vp 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e5.13p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety out ...
On request
PNOZ e6vp 24VDC 4n/o 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safet ...
On request
PNOZ e7p 24VDC 2 so
Phase-out article
Safety relay (standalone), UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several dev ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer