text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN op Protective Base/1

Product ID: 630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel and 3 springs and corresponding attachment. Combined with "PSEN op Protective Column" and the matching mounting brackets "PSEN...  More

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

PSEN op Protective Base/1 consists of a base plate made of stainlesssteel and 3 springs and corresponding attachment. Combined with "PSEN op Protective Column" and the matching mounting brackets "PSEN opProtective Bracket" a protection of light guards of deviating mirrors from strong mechanical effects is achieved.

Approval -  
 
Net weight 1900  g
Gross weight 2000  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27273792  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
UNSPSC 25 32131023  
GTIN 4046548068931  
Volume 0  dm3
Harmonized System Code 90319000  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1