text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ml ba 1.1 unit

Product ID: 570424
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with automatic reset, 8-pin M12 male connector, 0.23 m cable, single connection

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UL/cUL  
UKCA  
SEV  
FCC  
IC  
Sensor principle Transponder  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Transponder coding coded  
Reset type Automatic reset  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 1  
Number of inputs 2  
DC voltage at input 24 V DC  
Number of OSSD outputs 2  
Number of sig. outputs 1  
Potential isolation S/C O No  
S/C output short circuit proof Yes  
Utilisation cat. to EN 60947-1 DC-13  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
EMC to standard ... EN 55011: Class A  
EN 60947-5-3  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
IP69  
IP67  
UL enclosure type type 1  
Pulse length lock/unlock req. 350 - 400 ms  
Bend radius (when laying) K1 5 x Ø  
Escape release available No  
Max. vertical offset +/-3.0 mm  
Max. ang. offset round X axis +/-2.0 deg  
Max. ang. offset round Y axis +/-2.5 deg  
Max. ang. offset round Z axis +/-7.5 deg  
Max. offset closing direction +/-2 mm  
Type 1 actuator PSEN ml 1.1  
Connection type M12, 8-pin male  
Cable lines LiYY 8 x 0.25 mm2  
Product material Zn  
Aluminium  
Galvanised steel  
Stainless steel  
Plastic  
Height dimension 217.2  mm
Width dimension 40  mm
Depth dimension 40  mm
Net weight 1100  g
Gross weight 1450  g
Operating frequency 122 kHz - 128 kHz  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002593  
UNSPSC 25 39122205  
GTIN 4046548098211  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN cable M12-8sf M12-8sm, 1m
PSEN cable M12-8sf M12-8sm, 1m 540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 1m
PSEN cable M12-8sf M12-8sm, 1,5m
PSEN cable M12-8sf M12-8sm, 1,5m 540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 1.5m
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable M12-8sf M12-8sm, 0,5m
PSEN cable M12-8sf M12-8sm, 0,5m 540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 0.5m
PSEN screw set bracket sliding door
PSEN screw set bracket sliding door 570499
Screw set for installing the PSENmlock actuator at the handle unit and sliding gates, package content = 2 Allen screws M5x16, 1 safety screw with one-way slot M5x16
PSEN ml escape release cordset 4,0m
PSEN ml escape release cordset 4,0m 570475
Push/pull cable release for the safety gate system PSENmlock, cable length 4.0m, package content = Push/pull cable and operator element
PSEN ml door handle swinging door 80
PSEN ml door handle swinging door 80 570497
Handle unit for swing gates, height 80 mm
PSEN screw set bracket swinging door
PSEN screw set bracket swinging door 570498
Screw set for installing the PSENmlock actuator at the handle unit and bracket for swing gates, package content = 2 Allen screws M5x12, 1 safety screw with one-way slot M5x12
PSEN ml escape release cordset 3,0m
PSEN ml escape release cordset 3,0m 570473
Push/pull cable release for the safety gate system PSENmlock, cable length 3.0m, package content = Push/pull cable and operator element
PSEN ml door handle sliding door
PSEN ml door handle sliding door 570495
Handle unit for sliding gates
PSEN ml escape release cordset 3,5m
PSEN ml escape release cordset 3,5m 570474
Push/pull cable release for the safety gate system PSENmlock, cable length 3.5m, package content = Push/pull cable and operator element
PSEN ml door handle swinging door 70
PSEN ml door handle swinging door 70 570496
Handle unit for swing gates, height 70mm
PSEN ml escape release cordset 2,0m
PSEN ml escape release cordset 2,0m 570471
Push/pull cable release for the safety gate system PSENmlock, cable length 2.0m, package content = Push/pull cable and operator element
PSEN ml bracket swinging door 70
PSEN ml bracket swinging door 70 570493
Mounting bracket for swing gates, height 70mm
PSEN ml escape release cordset 2,5m
PSEN ml escape release cordset 2,5m 570472
Push/pull cable release for the safety gate system PSENmlock, cable length 2.5m, package content = Push/pull cable and operator element
PSEN ml bracket swinging door 80
PSEN ml bracket swinging door 80 570494
Mounting bracket for swing gates, height 80 mm
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN ml escape release cordset 1,0m
PSEN ml escape release cordset 1,0m 570468
Push/pull cable release for the safety gate system PSENmlock, cable length 1.0m, package content = Push/pull cable and operator element
PSEN ml escape release cordset 1,25m
PSEN ml escape release cordset 1,25m 570469
Push/pull cable release for the safety gate system PSENmlock, cable length 1.25m, package content = Push/pull cable and operator element
PSEN ml escape release cordset 0,5m
PSEN ml escape release cordset 0,5m 570466
Push/pull cable release for the safety gate system PSENmlock, cable length 0.5m, package content = Push/pull cable and operator element. Ensure that this version is installed as straight as possible. With the escape releases with order no. 570466 and 570467 bending the push-pull cable can reduce the functionality and the service life.
PSEN ml escape release cordset 0,75m
PSEN ml escape release cordset 0,75m 570467
Push/pull cable release for the safety gate system PSENmlock, cable length 0.75m, package content = Push/pull cable and operator element. Ensure that this version is installed as straight as possible. With the escape releases with order no. 570466 and 570467 bending the push-pull cable can reduce the functionality and the service life.
PSEN ml actuator 10° adapter
PSEN ml actuator 10° adapter 570484
Adapter for aligning the PSENmlock actuator for small gates: Radius300-500mm. Packaging content = 1 adapter
PSEN ml escape release extension
PSEN ml escape release extension 570462
Extensions for the escape release, 25 mm extension elements, stainless steel
PSEN ml actuator center ring
PSEN ml actuator center ring 570485
Centering ring for PSENmlock actuator. It is particularly suited for small gates. Packaging content = 1 centering ring
PSEN ml escape release cordset 1,5m hd1
PSEN ml escape release cordset 1,5m hd1 570463
Push/pull cable release for the safety gate system PSENmlock, cable length1.5m, hyg. design 1, package content = Push/pull cable with operator element and installation accessories
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
PSEN ml escape release
PSEN ml escape release 570460
Escape release for the safety gate system PSENmlock; package content = escape release and installation accessories
PSEN ml auxiliary release hd1
PSEN ml auxiliary release hd1 570461
Auxiliary release for the safety gate system PSENmlock; hyg. design 1; package content = Auxiliary release rod and installation accessories
PSEN ml escape release cordset 1,5m
PSEN ml escape release cordset 1,5m 570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and operator element
PSEN ml bracket sliding door
PSEN ml bracket sliding door 570492
Mounting bracket for sliding doors
PSEN ml mounting plate
PSEN ml mounting plate 570490
Mounting plate for 40mm standard profiles
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m