text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ e3.1p 24VDC 2so

Product ID: 774139
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs, 1 auxiliary output in SC technology, automatic/monitor...  More

Phase-out article


Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gates, feedback loop.

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Max. device circuit breaker 6 A slow / 10 A quick  
Utilisation cat. to EN 60947-1 DC-12  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type, mounting
Protection type, housing IP40  
Terminal protection type
Mounting position any  
Housing material lower section
Housing material front plate ABS UL 94 V0  
Housing material upper part
Connection terminal Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 94  mm
Width dimension 22.5  mm
Depth dimension 121  mm
Net weight 130  g
Gross weight 150  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1%  
CAS No. 7439-92-1  
1317-36-8  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
UNSPSC 25 39122331  
GTIN 4046548011913  
Volume 0.285  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

Terminal block filter 1
Terminal block filter 1 774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 - 10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct: 772290 terminal block filter 3 - 10 kOhm.
Terminal block filter 2
Terminal block filter 2 774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 - 30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct: 772291 terminal block filter 10 - 30 kOhm.
PNOZ X Set plug in screw terminals P1+P2
PNOZ X Set plug in screw terminals P1+P2 374280
Set of spare plug-in terminals of screw type, PU = 1 piece P1 and 1 piece P2.