Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"827110","name":"ZUZ-S 42/48/120/240VAC 2c/o","price":"0.00","currency":"BRL","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}

Actual product may vary
ZUZ-S 42/48/120/240VAC 2c/o
Product ID: 827110
Voltage monitoring relay, to monitor 1-phase supplies
is used as a threshold value element, monitoring device and
controlelement, measuring voltage is used as supply voltage, 2 auxiliary
contacts (C/O... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and controlelement, measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O), width = 22.5 mm, UB = 24 V AC, 24 V AC, 12 V AC, 240 V AC. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 42 - 240 V |
Type of supply voltage U1 | AC |
Power consumption AC | 30 |
Environmental data
Condensation permitted? | Not permitted |
Mechanical data
Mounting position | any |
Net weight | 120 g |
Gross weight | 130 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
UNSPSC 25 | 39122205 |
GTIN | 4046548007701 |
Volume | 0.255 dm3 |
Harmonized System Code | 85364900 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |