text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ m EF Multi Link

Product ID: 772120
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controllers PNOZmulti 2.

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KOSHA  
TÜV  
EAC (Eurasian)  
Application range Failsafe  
 
Purpose of U1 Module supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 1  
Device circuit breaker U1
Potential isolation U1 Yes  
Purpose of UINT1 Module supply  
Source of internal voltage Via base unit  
Voltage type of UINT1 DC  
Galv. isolation fieldbus Yes  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Terminal protection type
Potential isolation 1 between Module and supply voltage  
Type of potential isolation 1 Functional insulation  
Potential isolation 2 between Module and system voltage  
Type of potential isolation 2 Functional insulation  
Mounting position horizontal on top hat rail  
DIN-rail dimensions
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Screw terminal  
Spring-loaded terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 101.4  mm
Width dimension 22.5  mm
Depth dimension 120  mm
Net weight 91  g
Gross weight 113  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1%  
CAS No. 7439-92-1  
1317-36-8  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242208  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001423  
UNSPSC 25 39122331  
GTIN 4046548069693  
Volume 0.367  dm3
Harmonized System Code 85176200  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

Screw terminals PNOZ mmc2p, mml1p 1 pc.
Screw terminals PNOZ mmc2p, mml1p 1 pc. 793538
Plug-in screw terminals, PNOZ mmc2p, PNOZ mml1p, 1 set.
Spring terminals PNOZ mmc2p, mml1p 1 pc.
Spring terminals PNOZ mmc2p, mml1p 1 pc. 783538
Spring-loaded terminals, PNOZ mmc2p, PNOZ mml1p, 1 set.

Optional accessories

RJ45 Connector
RJ45 Connector 380401
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG 22, cable diameter: 5.5-8.5mm
Spring terminals PNOZ mmc2p,mml1p 10 pcs
Spring terminals PNOZ mmc2p,mml1p 10 pcs 783539
Spring-loaded terminals, PNOZ mmc2p, PNOZ mml1p, 10 sets.
Screw terminals PNOZ mmc2p,mml1p 10 pcs.
Screw terminals PNOZ mmc2p,mml1p 10 pcs. 793539
Plug-in screw terminals, PNOZ mmc2p, PNOZ mml1p, 10 sets.
PNOZ mm0.xp connector left (10 pcs)
PNOZ mm0.xp connector left (10 pcs) 779260
Connector for connecting the modules on the left-hand side of the base unit PNOZmulti, yellow/black (10 pieces).

Suitable for

PNOZ m B0
PNOZ m B0 772100
Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
PNOZ m B1
PNOZ m B1 772101
Configurable safe small controllers PNOZmulti 2 base unit, expandable, Ethernet interface with switch, USB 20 memory.
PNOZ m ES Powerlink
PNOZ m ES Powerlink 772119
Configurable safe small controllers PNOZmulti 2, fieldbus module, POWERLINK.
PNOZ m EF PDP Link
PNOZ m EF PDP Link 772121
Configurable safe small controllers PNOZmulti 2, expansion module, safe decentralised I/O modules.
PNOZ m EF SafetyNET
PNOZ m EF SafetyNET 772122
Configurable safe small controllers PNOZmulti 2, safe communication module SafetyNET p RTFL for PNOZ m Bx.