Operation elements PIToe

Compact pushbuttons for a variety of uses

Operation elements PIToe

The compact control and signal devices are versatile to use when operating your plant, enabling you to switch and display digital inputs and outputs. It's possible to select and display the operating mode, for example.

The operation elements are intended for 22.5 mm diameter mounting cutouts in accordance with EN 60947-5-1 with anti-rotation protection. As a result, they fit seamlessly into your plant and machine design and are ideal for installing or retrofitting into consoles, control panels or command panels.

Operation element PIT oe USB – activatable USB interface for plant and machinery

The activatable USB 2.0 host interface on the PIT oe USB enables programs to be imported and data to be removed without manipulation. A keyboard or mouse can also be connected. The USB port is activated via a 24 V signal; the "ready for operation" state is displayed via the LED ring.

In combination with PITreader, activation is only possible with corresponding permission. This ensures that only authorised personnel are allowed access. When not in use, a cover protects the compact, robust operation element to IP65.

Direct to E-Shop

Operation element PIT oe USB

Operation elements PIToe - Benefits to you

  • Compact operation elements to switch and display digital inputs and outputs
  • Suitable for 22.5 mm mounting cutouts in accordance with EN 60947-5-1
  • Illuminated LED display
  • Fits seamlessly into the design of your control consoles
  • Ideal supplement to Pilz solutions for operating mode selection

Our product range: Operation elements PIToe

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Ireland: +353 21 4804983
  • Italy: +39 0362 1826711
  • Austria: +43 1 7986263-444
  • Russia: +7 495 6654993
  • Turkey: +90 216 5775552
  • Belgium: +32 9 321 75 70
  • Sweden: +46 300 13990 / +45 74436332
  • Netherlands: +31 347 320477
  • Germany: +49 711 3409 444
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866
  • France (toll-free): +33 3 88104000
  • Switzerland: +41 62 889 79 32
  • Finland: +358 10 3224030 / +45 74436332

Asia Pacific

  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • China: +86 400-088-3566
  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Thailand: +66 210 54613