Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN rs1.0-300"
Did you mean: PSEN rd1.2-300?
E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 300 N max. spring force.
€168.80
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 175 N max. spring force.
€168.80
E-STOP pushbutton, plastic housing, 2xNC+2xNO
contacts, 300 N max. spring force.
€189.20
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 750 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,067.89
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 600 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€938.13
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 450 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€798.60
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 1500 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,716.56
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 750 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,014.50
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 1200 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,451.49
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 1500 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,630.73
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 450 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€758.69
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 900 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,203.78
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 600 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€891.22
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 1200 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,378.93
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 900 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
€1,143.59
Rope pull switch incl. reset button, straight head, plastic housing,
2 NC and 2 NO contacts, 300 N max. spring force
€60.41
E-STOP pushbutton, straight head, plastichousing,
2 NC and 2 NO contacts, 300 N max. spring force
€60.41
E-STOP pushbutton, straight head, metal housing,
2 NC and 2 NO contacts, 300 N max. spring force
€68.95
E-STOP pushbutton, angled head left,
metal housing, 2 NC and 2 NO contacts, 300 N max. spring force
€93.97
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer