Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- E-STOP PIT es1s
Filter by
Approval
Holding force (N)
Reaction time
Shaft diameter (mm)
Supply voltage U2 (V)
- 24.0 - 24.0 (192)
- 24 (22)
- 24.0 (12)
- 12 (4)
- 230.0 - 230.0 (3) Show More
Supply voltage (V)
- 24.0 - 24.0 (399)
- 24 (275)
- 24.0 (263)
- 208.0 - 480.0 (44)
- 24.0 - 240.0 (20)
- 230.0 - 480.0 (17)
- 230.0 - 230.0 (16)
- 12.0 - 30.0 (15)
- 110.0 - 230.0 (14)
- 48.0 - 240.0 (12)
- 230.0 - 240.0 (11)
- 230.0 (8)
- 110.0 - 110.0 (7)
- 240.0 - 240.0 (5)
- 5.0 - 5.0 (5)
- 110.0 (4)
- 10.0 - 30.0 (3)
- 115.0 - 115.0 (3)
- 20.0 - 30.0 (3)
- 300.0 - 300.0 (3)
- 10.0 - 33.0 (2)
- 100.0 (2)
- 110.0 - 120.0 (2)
- 12.0 - 12.0 (2)
- 120.0 - 120.0 (2)
- 24.0 - 999.9 (2)
- 3.0 - 3.0 (2)
- 42.0 - 240.0 (2)
- 5 (2)
- 5.0 (2)
- -24.0 (1)
- 100.0 - 120.0 (1)
- 110.0 - 130.0 (1)
- 115.0 (1)
- 200.0 - 230.0 (1)
- 200.0 - 240.0 (1)
- 24.0 - 230.0 (1)
- 400.0 - 500.0 (1)
- 42.0 (1)
- 42.0 - 42.0 (1)
- 48.0 (1)
- 48.0 - 48.0 (1)
- 550.0 - 690.0 (1)
Interlock principle
- Spring force (7)
- Magnetic force (5)
Number of USB interfaces
Version extreme envir. condit.
- Standard (81)
- extended temperature range (24)
- Railway Version (18)
- Coated version (5)
- erweiterter Temperaturbereich (2)
Ambient temperature
Door hinge
- links (4)
- rechts (4)
- Left (1)
- left and right (1)
- right (1)
Transponder coding
- codiert (108)
- vollcodiert (57)
- unicat (40)
- fully coded (37)
- coded (30)
- 0x1111 (PILZ) (14)
- unique coding (6)
Type of touchscreen
- capacitive (5)
Number of test pulse outputs
Peak current for 2 s (A)
Nominal voltage
Number of beams
Connector type 3
Connector type 2
Connector type 1
Shape of connector type 3
Shape of connector type 2
Shape of connector type 1
Suitable for series connection
Sensor principle
- Transponder (327)
- optical (133)
- magnetic (132)
- Infrarot (72)
- FMCW radar (7) Show More
Height of protected field
Protection type, housing
Number of key switch N/O
Number of pushbutton N/O
Number of RS 232 interfaces
Operating range warning zone
Operating range safety zone
Operating range (m)
Processor clock speed
Product type
Product standard
Oil resistance
- resistant (290)
Vertical opening angle
- 30°/15° (1)
Horizontal opening angle
- 110°/50° (1)
Number, E-STOP N/C
- 2.0 (70)
Release type emergency stop
Standardy
Muting integrated
- no (78)
- nein (72)
- yes (51)
- per sensor (7)
- L-configuration (1)
- T-configuration (1)
Motor flange dimension A1 (mm)
Type of motor connection
LED available
- with LED (69)
- without LED (55)
Holding force magnet
Pollution degree clear.&creep.
Overvoltage category
Max. cable length
Power consumption DC (W)
Number of configurable I/Os
Length cable (m)
Cable exit
- nach oben (4)
- nach unten (4)
Number of incremental encoder
Connection (increment encoder)
Type of auxiliary cont delays
Semiconductor inputs
- 4.0 (2)
Material actuator
Carrier frequency
Fieldbus interface
- EtherCAT (2)
- Modbus/TCP (2)
- PROFINET (2)
- CANopen (1)
- CC-Link V1.10 (1) Show More
Connection fieldbus
Number of Ethernet interfaces
Software options
Expansion card slot 3
Expansion card slot 2
Expansion card slot 1
PMCexpansion motor feedback
PMCexpansion cooling type
- 0 = Convection (82)
- U = Convection (28)
- 1 = external fan (10)
- B = External fan (2)
- 2 = Water cooler (1)
PMCexpansion firmware
PMCexpansion motor brake
- 0 = without brake (51)
- 1 = with brake (40)
- O = Without brake (19)
- P = With brake (11)
- 2 = without brake +inertia (2)
Max. number of exp. modules
- 64.0 (10)
Number of digital inputs
- 8.0 - 8.0 (72)
- 4.0 - 6.0 (49)
- 4.0 - 4.0 (32)
- 4 (8)
- 1.0 - 1.0 (6)
- 2 (5)
- 8 (5)
- 12 (3)
- 16 (2)
- 16.0 - 16.0 (2)
- 4.0 (2)
- 6.0 - 6.0 (2)
- 12.0 - 12.0 (1)
- 14.0 - 14.0 (1)
- 2.0 - 2.0 (1)
- 6 (1)
- 6.0 (1)
- 6.0 - 12.0 (1)
- 8.0 (1)
Number of inputs
Number of analogue inputs
Mounting position
Display diagonal (Zoll)
Display resolution
Display type
Cont. out. current at 3x400 V (A)
Actuator design
Design
- rectangular (181)
- rechteckig (180)
- round (64)
- rund (8)
Extraction force (N)
Number of analogue outputs
Number of OSSD outputs
Resolution protection type
Type of general accessories
Type of software
Reset type
Number of emergency stops
Number of section stops
Number of control elements
Number of slaves
- 6.0 (3)
Number key-operated pushbutton
Number, key switch
Number, E-STOP signal contact
Number of connection terminals
- 20.0 (1)
Number, pushbutton
Permitt. applic. to standard
Application range
Reaction time
Connection type
Terminal style
Connection terminal
No. of inputs absolute encoder
Depth dimension (mm)
Height with bracket
Height dimension (mm)
Diameter (mm)
Dimension w with bracket
Width dimension (mm)
You searched for "E-STOP PIT es1s"
Did you mean: E-STOP PIT es3s?
2,877 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Training cannot be added to a comparison.
Close
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo,
installation diameter: 22.3 mm.
€19.66
PITgatebox E-STOP pushbutton, turn to release (spare part).
On request
Available soon
Available ex-stock
On request
€23.09
PITgatebox black mushroom pushbutton, turn to release,
(spare part). Mounting hole: 22.3 mm
On request
Available soon
Available ex-stock
On request
€49.39
PITgatebox black mushroom pushbutton with signal contact, turn to
release, (spare part). Mounting hole: 22.3 mm
On request
Available soon
Available ex-stock
On request
€51.85
Assembly aid, for PSENcode, can be used as a mechanical stop for
sliding gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
On request
Available soon
Available ex-stock
On request
€61.63
Assembly aid, for PSENcode, can be used as a mechanical stop for
swing gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
On request
Available soon
Available ex-stock
On request
€61.63
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer