text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "SN CAB RJ45s RJ45s"

Did you mean: SN CAB rj45 rj45?
    PSEN ma1.3a-20/1switch
    526120
    GTIN: 4046548049794
    Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB approved).

    €53.56
    PSEN ma1.3b-20/1switch
    526122
    GTIN: 4046548049831
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €59.94
    PSEN ma1.3a-22/1switch
    526121
    GTIN: 4046548049800
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €51.19
    PSEN ma1.3b-22/1switch
    526123
    GTIN: 4046548049848
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €58.32
    PSEN ma1.3b-21/VA/1switch
    526242
    GTIN: 4046548083781
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    €92.29
    PSEN ma1.3a-21/VA/1switch
    526240
    GTIN: 4046548083927
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    €86.04
    PSEN ma1.3b-24/EX/VA/1switch
    526254
    GTIN: 4046548083965
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    €102.27
    PSEN ma1.3b-27/IX/VA/1switch
    526243
    GTIN: 4046548083903
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    €91.03
    PSEN ma1.3a-27/IX/VA/1switch
    526241
    GTIN: 4046548088328
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    €84.79
    PSEN ma1.3b-28/IX/EX/VA/1switch
    526255
    GTIN: 4046548084016
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    €99.78
    PSEN ma1.3p-20/1switch
    526126
    GTIN: 4046548049756
    Magnetic safety switch 3 n/o, 8-pin M8 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €61.69
    PSEN ma1.3p-22/1switch
    526127
    GTIN: 4046548049763
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    €60.19
    PSEN 2.2p-21/LED/8mm  1 switch
    523121
    GTIN: 4046548003253
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, LED, operating distance 8 mm for applicationswith PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €61.55
    PSEN ma1.3n-20/1switch
    526128
    GTIN: 4046548064803
    Magnetic safety switch 3 n/o, 5-pin M12 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    €59.44
    PSEN ma1.3-20 M12/8-0.15m 1switch
    526129
    GTIN: 4046548066043
    Magnetic safety switch 3 n/o, 8-pin M12 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    €61.69

Save basket

Create a new order or get an individual offer

Select intended use