Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
PMCprotego D.06/01G/0/0/2/208-480VAC
Servo amplifier, continuous output current at 3 x 400 VAC: 6 A,
Peak output current for 2 s: 18 A, peak output current for 5 s: 12 A,
power consumption in S1 mode: 4.5 kVA, integrated brake resistor,
hardware options: expansion card PMCprotego S3.SN 8DI 6DO EI BR,
expansion card PosI/O.
€3,981.29
PMCprotego D.03/A0G/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 3 A;
Imax (2s) = 9 A; Imax (5 s) = 6 A;
Power consumption in S1 mode: 2.2 kVA.
€4,074.79
PMCprotego D.03/20G/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 VAC: 3 A,
Peak output current for 2 s: 9 A, peak output current for 5 s: 6 A,
power consumption in S1 mode: 2.2 kVA, integrated brake resistor,
hardware options: expansion card PMCprotego S3.SN 8DI 6DO EI BR,
expansion card PROFIBUS DP Slave
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€4,628.78
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals
integrated, delay-on energisation timer relay, monitoring feedback loop,
energisation times 12 levels from 30 - 300 s.
€239.68
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 230 V AC, width: 45 mm, screw terminals
integrated, delay-on energisation timer relay, monitoring feedback loop,
energisation times 12 levels from 3 - 30 s.
€239.68
PMCprotego D.12/000/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,481.67
PMCprotego D.12/010/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,780.47
PMCprotego D.12/200/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€4,253.47
PMCprotego D.12/100/0/P/2/208-480VAC
Phase-out article
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 s) = 30 A; Imax (5
s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor
Further hardware options: Expansion card I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€4,253.47
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 48 V AC, width:
90 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
€462.71
PMCprotego D.12/000/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A,
peak output current for 2 s: 24 A, peak output current for 5 s: 24 A,
power consumption at S1 operation: 9 kVA, integrated brake resistor.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€3,191.36
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 230 - 240 V AC/DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€462.71
PMCprotego D.72/000/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax
(5 s) = 140 A; Power consumption in S1 mode: 50 kVA required
accessories: Brake resistor 10 Ohm.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€11,946.02
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, start-up suppression time 0
s.
€390.66
PMCtendo DD4.10/112/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral
brake resistor.
€7,300.84
PMCtendo DD5.10/000/0/0/0/110-230VAC
Phase-out article
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 4 kVA Integral
brake resistor
€5,392.50
PMCtendo DD4.20/162/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
20 A; Imax (5 s) = 40 A; Power consumption in S1 mode: 14 kVA Integral
brake resistor incl. relay AS (restart interlock).
€9,848.92
PMCtendo DD4.10/162/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral
brake resistor incl. relay AS (restart interlock).
€7,867.20
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
€377.02
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer