Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€254.02
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =24 V AC/DC, width:
45 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
pressure-sensitive mats (to short circuit principle), feedback loop.
€216.55
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€216.55
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€216.55
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
€241.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm,
plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
€241.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe inputs, 2 safe dual-pole semiconductor outputs.
€607.38
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer