Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
€392.29
Decentralised field device for failsafe and standard applications,
protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE
with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data
set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4
ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test
pulse outputs with 24 VDC 0.25 A, semiconductor output 0.5 A, single-
pole, positive-switching, short circuit-proof, overload-proof, feed
Device Supply 24 VDC 16 A, feed Load Supply 24 VDC 16A, potential
isolation, functional earth connection
€1,098.58
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A.
€96.18
PSSu, compact module, failsafe, digital inputs and outputs, 2
operating modes, configurable, pulse stretching, rapid shutdown,
12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole,
positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2
outputs, 3 A, dual-pole, positive-switching, short-circuit proof,
overload-protected, free from feedback.
€732.13
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for increased environmental requirements.
€130.97
PSSu K F FAU P
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, productive version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1,75 A, single-pole, plus-switching, short-circuit proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€2,325.48
PSSu K F FAU B
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, basic version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1.75 A, single-pole, plus-switching, short circuit-proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit-
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€957.55
PSSu, compact module, failsafe, counter, safe motion monitoring,
recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole,
positive-switching, short-circuit proof overload-proof, free fromfeedback, 1
output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1
combined input and output CIO for cascading, standard, 1 input
for encoder, Mini-IO female connector, 8-pin, 2 inputs for
proximity switch.
€538.44
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, separate supply of outputs.
€320.61
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
connection via connection module PDP link, 10 safe digital inputs,
4 safe digital outputs, 8 outputs configurable as standard, test pulse
or 24 V, connections 2 x M12 5-pin and 2 x M12 8-pin.
€431.78
Decentralised input/output module for PNOZmulti 2, protection type IP67,connection
connection via connection module PNOZ m EF PDP link, 8 safe inputs,
4 safe semiconductor outputs, 8 outputs configurable as standard-,
test pulse or 24 V outputs, 4 x 5-pin M12 female connector.
€399.23
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, additional supply voltage,
stainless steel connectors.
€323.19
Decentralised input/output module for PNOZmulti 2, protection type IP67,
stainless steel connections, connection via connection module PDP link,10
safe digital inputs, 4 safe outputs, 8 outputs
configurable as standard, test pulse or 24 V, connections 2 x M12 5-
pin and 2 x M12 8-pin.
€445.11
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
stainless steel connections, connection via connection module PDP link,8 safe
digital inputs, 4 safe outputs, 8 outputs configurable as
standard, test pulse or 24 V, connections 4 x M12 5-pin.
€409.73
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
€712.19
Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät,
erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge.
PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.
€712.19
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer