Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith
cuboid actuator coded, with 10 m cable (PUR).
€78.27
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm for applications with PSEN ix1,PU =
1 piece with cuboid actuator coded.
€77.49
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith
cuboid actuator coded, with 5 m cable (PUR).
€70.15
Magnetic safety switch 3 n/o, 5-pin M12 connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€76.75
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm for applications with PSENix1,PU =
1 piece with actuator.
€75.05
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€59.34
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€79.03
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with10 m
cable (PUR).
€80.81
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with5 m
cable (PUR).
€71.92
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 5-pin M12 maleconnectors,
for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69,
PU = 1 sensor with M12 actuator, operating distance 8 mm, stainlesssteel housing.
€100.25
Magnetic safety switch 3 n/o, 5-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€60.48
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€81.19
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12
actuator coded, with 10 m cable (PUR).
€74.20
Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin
M12 male connector, without LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€81.19
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.
€67.79
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, for applications with PSEN ix1, PU = 1 piece without
actuator, certification (TÜV, EAC, UL).
€61.24
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.
€78.49
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€52.09
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,8-pin
M12 male connector, for applications up to SIL 3/PL e/Cat. 4,cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm,
stainless steel housing.
€100.25
Magnetic safety switch 3 n/o, 8-pin M12 connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€79.03
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer