Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
PITenable 3-step enable switch, 5 m connection cable and M12
angled connector.
€340.78
Enabling switch, 3 levels, 1 signal contact, 6-core cable (5 m) with
open end.
€283.00
Enabling switch, 3 levels, 1 signal contact, 6-core coiled cable (5 m)with
open end.
€388.00
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm for series connection with
PSEN ix1, height design 13 mm, PU = 1 sensor with actuator.
€68.36
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm for applications with PSENix1,PU =
1 piece with actuator.
€75.05
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece with actuator.
€68.61
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, or series connection with PSEN ix1, PU = 1 sensor.
€47.89
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, for series connection with PSEN ix1, IP67,
switching distance 10 mm, height design 18 mm, PU = 1 sensor withactuator.
€55.14
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for
applications up to SIL 3/PL e/Cat. 4, square design 2009, PU = 1 sensorwith
actuator.
€67.23
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 5-pin M12 maleconnectors,
for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69,
PU = 1 sensor with M12 actuator, operating distance 8 mm, stainlesssteel housing.
€100.25
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, for
series connection with PSEN ix1, PU = 1 sensor, with 5 m cable (PUR).
€54.89
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 10 mm, 5 m cable, height design 18 mm, for seriesconnection
with PSEN ix1, PU = 1 sensor with actuator.
€61.99
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance depends on the actuator, height
design 18 mm, PU = 1 sensor.
€49.29
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
€52.59
Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin
M12 male connector, without LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€81.19
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 10 m cable (PUR).
€89.95
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 5 m cable (PUR).
€82.84
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€72.05
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€74.83
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm for series connection with
PSEN ix1, PU = 1 sensor without actuator.
€59.09
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer