You searched for "PSS u2 P0 F/S PN"
328420
GTIN: 4046548072266
PSS u2, electronic module, standard, 4 outputs, relay contacts, N/O, to
switch resistive and inductive loads, max. 250 V AC 10 A (AC1), volt-
free, protective coding PSS u2 A CE T available for terminal block, 2-
row, terminal block PSS u2 T 8 required (not supplied with the system).
On request
Available soon
Available ex-stock
On request
328421
GTIN: 4046548072273
PSS u2, electronic module, standard, 4 outputs, relay contacts, C/O, for
switching signal extra low voltages, potential-free, 1-row, terminal
block PSS u2 T 16 required (not supplied with the system).
On request
Available soon
Available ex-stock
On request
772145
GTIN: 4046548069587
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs, diverse, to
control the safety valves of a furnace in accordance with EN 50156.
On request
Available soon
Available ex-stock
On request
772143
GTIN: 4046548069631
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs.
On request
Available soon
Available ex-stock
On request