text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS u2 P0 F/S PN"

    PSEN sc <em class="search-results-highlight">PN</em> 5.5 08 down
    6D000035
    GTIN: 4046548110289
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN sc <em class="search-results-highlight">PN</em> 5.5 08 back
    6D000036
    GTIN: 4046548110296
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications, max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the rear, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN sc L 3.0 08-<em class="search-results-highlight">12</em>
    6D000012
    GTIN: 4046548095265
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,565.20
    PSEN sc L 5.5 08-<em class="search-results-highlight">12</em>
    6D000013
    GTIN: 4046548095272
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,745.41
    PSENvip R LR
    584101
    GTIN: 4046548089653
    PSENvip R LR is the receiver of the PSENvip2 system for ranges of up to 18 meters. As a counterpart, the transmitter PSENvip E is requried. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €3,720.62
    PSENvip R
    584100
    GTIN: 4046548078534
    Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €2,183.41

Save basket

Create a new order or get an individual offer

Select intended use