You searched for "PSS u2 P0 F/S PN"
6D000020
GTIN: 4046548095340
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
On request
Available soon
Available ex-stock
On request
6D000021
GTIN: 4046548095357
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 5.5 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
On request
Available soon
Available ex-stock
On request
6D000012
GTIN: 4046548095265
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
On request
Available soon
Available ex-stock
On request
6D000013
GTIN: 4046548095272
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
On request
Available soon
Available ex-stock
On request
6D000017
GTIN: 4046548095319
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
On request
Available soon
Available ex-stock
On request
6D000016
GTIN: 4046548095302
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
On request
Available soon
Available ex-stock
On request
6B000002
GTIN: 4046548104516
Radar sensor, 4 m operating range, PL d (Cat. 2) in accordance with ENISO 13849
On request
Available soon
Available ex-stock
On request