text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

  • 1(current)
  • 2
    PNOZ s6 C 24VDC 3 n/o 1 n/c
    751106
    GTIN: 4046548025521
    PNOZsigma safety relay (standalone), inputs: 2-channel wiring, wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB 24V DC, width: 22.5 mm, plug-in spring-loaded terminals, two-hand control relay ,simultaneity monitoring with two-hand pushbutton.

    €421.33
    PNOZ s3 24VDC 2 n/o
    750103
    GTIN: 4046548025682
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in plug-in terminals of screw type, monitoring of E-STOP, safety gates, light guard.

    €192.65
    PNOZ s5 24VDC 2 n/o 2 n/o t
    750105
    GTIN: 4046548025668
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain.

    €364.27
    PNOZ s4 C 24VDC 3 n/o 1 n/c
    751104
    GTIN: 4046548025545
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

    €249.99
    PNOZ s6 24VDC 3 n/o 1 n/c
    750106
    GTIN: 4046548025651
    PNOZsigma safety relay (standalone), inputs: 2-channel wiring, wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB 24V DC, width: 22.5 mm, plug-in screw terminals, two-hand control relay simultaneity monitoring with two-hand pushbutton.

    €421.33
    PNOZ s1 24VDC 2 n/o
    750101
    GTIN: 4046548025705
    PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

    €157.20
    PNOZ s8 24VDC 2 n/o
    750108
    GTIN: 4046548025637
    PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width 12.5 mm, plug-in screw terminals, contact block for contact expansion in connection with safety-related control components.

    €142.92
    PNOZ s4.1 24VDC 3 n/o 1 n/c
    750124
    GTIN: 4046548054217
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, furnaces in accordance with EN 50156-1.

    €278.41
    PNOZ s4 24VDC 3 n/o 1 n/c
    750104
    GTIN: 4046548025675
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard.

    €249.99
    PNOZ s2 24VDC 3 n/o 1 n/c
    750102
    GTIN: 4046548025699
    PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

    €185.47
    PNOZ s6.1 24VDC 3 n/o 1 n/c
    750126
    GTIN: 4046548045895
    PNOZsigma safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, 1 N/O per pushbutton,outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, two-hand control relay, simultaneity monitoring with two-hand pushbutton, E-STOP; safety gates.

    €249.99
    PNOZ s6.1 C 24VDC 3 n/o 1 n/c
    751126
    GTIN: 4046548045901
    PNOZsigma safety relay (standalone), inputs: 1 N/O per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, two-hand control relay, monitoring ofsimultaneity of two-hand pushbuttons.

    €249.99
    PNOZ s3 C 24VDC 2 n/o
    751103
    GTIN: 4046548025552
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

    €192.65
    PNOZ s5 C 24VDC 2 n/o 2 n/o t
    751105
    GTIN: 4046548025538
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, light curtain.

    €364.27
    PNOZ s2 C 24VDC 3 n/o 1 n/c
    751102
    GTIN: 4046548025569
    PNOZsigma safety relay (standalone), inputs: 1-channel wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

    €185.47
    PNOZ s8 C 24VDC 2 n/o
    751108
    GTIN: 4046548025507
    PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals, expansion module for expansion in connection with safety-related control components.

    €142.92
    PNOZ s4.1 C 24VDC 3 n/o 1 n/c
    751124
    GTIN: 4046548054231
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C,, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoringof E-STOP, safety gates, furnaces in accordance with EN 50156-1.

    €278.41
    PNOZ s1 C 24VDC 2 n/o
    751101
    GTIN: 4046548025576
    PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP , safety gates.

    €157.20
    PNOZ s5 C 24VDC 2 n/o 2 n/o t coated
    751185
    GTIN: 4046548056600
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, coated version.

    €421.33
    PNOZ s4 C 24VDC 3 n/o 1 n/c coated
    751184
    GTIN: 4046548079210
    PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, coated version.

    €307.31
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use