Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23
m cable, single connection
€394.37
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with automatic reset, 8-pin M12
male connector, 0.23 m cable, single connection
€394.37
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 12-pin M12 maleconnector,
0.23 m cable, series connection
€396.86
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with automatic reset, 12-pin M12
male connector, 0.23 m cable, series connection
€396.86
Safety guard locking device PSENmlock, coded, with safety switch and
actuator with rounded head, with guard locking, 12-pin M12
male connector, 0.23 m cable, series connection
€396.86
PSEN sg2c-3LPE unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 3 elements: 1. Illuminated pushbutton
for activating the safety gate. 2. Pushbutton for access and
release of the safety gate, 3. Emergency stop pushbutton. Scope
ofsupply:
Sensing device with pushbuttons including coloured caps and
escape release bar as well as actuator for right or
left-hinged doors.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€892.59
PSEN sg2c-5LPLLS unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5. Section stop pushbutton. Scope of supply: Sensing
devicewith
pushbuttons including coloured caps and escape release bar as well as
actuator for right or left-hinged doors.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€1,055.86
PSEN sg2c-5LPLLE unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5. Emergency stop pushbutton. Scope of supply: Sensingdevice
with
pushbuttons including coloured caps and escape release bar as well as
actuator for right or left-hinged doors.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€1,037.97
RFiD safety switch, 2 safe SC outputs, male connector M12 5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating
distance11
mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
€132.97
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator.
€146.62
Coded safety switch PSENcode, with safety switch and
actuator, ATEX certificate, 8‑pin M12 male connector, series connection,
large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12
plug-in connector
€222.97
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece coded switch with actuator.
€114.29
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar=
40 mm, PU = 1 piece coded switch with actuator.
€143.59
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
one actuation direction, support for SDD, IP67, switching distance 11
mm, Sao = 8 mm, Sar = 20 mm, series connection, PU = 1 piece coded
switch with actuator.
€115.45
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 1.5 m cable, one actuation direction, support for SDD
IP6K9K, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece
coded switch with actuator.
€116.63
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector,
one actuation direction, support for SDD, IP67, switching distance 11
mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
€115.45
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11 mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.
€115.45
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece coded switch with three actuators (OSSD1
&2, OSSD1, OSSD2).
€243.76
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece coded switch with three actuators (OSSD1
&2, OSSD1, OSSD2).
€281.23
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece coded switch with two actuators
(OSSD1, OSSD2).
€212.46
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer