Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PSEN sg2c-3LPE unit
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 3 elements: 1. Illuminated pushbutton
for activating the safety gate. 2. Pushbutton for access and
release of the safety gate, 3. Emergency stop pushbutton. Scope
ofsupply:
Sensing device with pushbuttons including coloured caps and
escape release bar as well as actuator for right or
left-hinged doors.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€892.59
PSEN sg2c-5LPLLS unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5. Section stop pushbutton. Scope of supply: Sensing
devicewith
pushbuttons including coloured caps and escape release bar as well as
actuator for right or left-hinged doors.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€1,055.86
PSEN sg2c-5LPLLE unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Illuminated pushbutton, 4. Illuminated
pushbutton, 5. Emergency stop pushbutton. Scope of supply: Sensingdevice
with
pushbuttons including coloured caps and escape release bar as well as
actuator for right or left-hinged doors.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€1,037.97
PSEN sg2c-3LPE 2.2 unit
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 3 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Emergency stop pushbutton, uniquely
fullycoded.
Scope of supply: Sensing device with pushbuttons including coloured
capsand
escape release bar as well as actuator for right or
left-hinged doors.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€993.97
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 2
N/C.
€63.16
Mechanical safety switch, with radius actuator, contacts: 2 N/C.
€60.98
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€177.27
Mechanical safety switch, with standard actuator, contacts: 2 N/C.
€39.45
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€167.93
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€198.95
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€245.60
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€225.52
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€214.68
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 2 N/C.
€48.79
Mechanical safety switch, with standard actuator, contacts 2 n/c.
€37.81
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 2 N/C.
€51.24
Mechanical safety guard locking device, with standard actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
€184.09
Mechanical safety guard locking device, with radius actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
€223.57
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer