You searched for "PSS WIN-PRO Full"
533180
GTIN: 4046548089592
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB,
suitable for drag chains, 5-pin, socket straight M12, on connectorstraight M12,
A-coded, threaded ring: Stainless steel 1.4404, cable length: 5m
On request
Available soon
Available ex-stock
On request
533190
GTIN: 4046548089912
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB, suitable fordrag chains,
8-pin, socket straight M12, on open line end, A-coded,
threaded ring: Stainless steel 1.4404, cable length: 5m
On request
Available soon
Available ex-stock
On request
533170
GTIN: 4046548089578
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB, suitable fordrag chains,
5-pin, socket straight M12, on open line end, A-coded,
threaded ring: Stainless steel 1.4404, cable length: 5m
On request
Available soon
Available ex-stock
On request
C1000007
GTIN: 4046548102390
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 5 m
On request
Available soon
Available ex-stock
On request
C1000002
GTIN: 4046548102345
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4x 0.34 mm²,
cable length: 5 m
On request
Available soon
Available ex-stock
On request