You searched for "PSS WIN-PRO Full"
533181
GTIN: 4046548089905
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB,
suitable for drag chains, 5-pin, socket straight M12, on connectorstraight M12,
A-coded, threaded ring: Stainless steel 1.4404, cable length: 10m
On request
Available soon
Available ex-stock
On request
533191
GTIN: 4046548089929
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB, suitable fordrag chains,
8-pin, socket straight M12, on open line end, A-coded,
threaded ring: Stainless steel 1.4404, cable length: 10m
On request
Available soon
Available ex-stock
On request
533171
GTIN: 4046548089585
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB, suitable fordrag chains,
5-pin, socket straight M12, on open line end, A-coded,
threaded ring: Stainless steel 1.4404, cable length: 10m
On request
Available soon
Available ex-stock
On request
C1000008
GTIN: 4046548102505
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 10 m
On request
Available soon
Available ex-stock
On request
C1000003
GTIN: 4046548102352
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 10 m
On request
Available soon
Available ex-stock
On request