Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS SB ROUTER1"
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
€392.29
PMI v815
Phase-out article
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080
pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€2,596.41
PMI v812
Phase-out article
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€2,315.72
PMI v807
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€1,684.16
PMI v707e
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
€961.37
PMI v704e
Phase-out article
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
€540.33
Replacement for a Trumpf PSS3056 component based on PNOZmulti 2 mounted
on base plate ready to plugin.
€6,504.83
PSS u2 P0 F/S PN2
Phase-out article
Head module for PSS u2 in remote I/O system, failsafe and standard, 2
RJ45 female connectors, PROFINET with PROFIsafe profile, Conformance
Class C (CC-C), IRT/RT, Shared Device, integrated supply voltage for
connecting module supply and periphery supply, potential isolation,
connection for functional earth, slot for microSD card
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€480.83
PSS u2 P0 F/S EIP2
Phase-out article
PSS u2, head module, performance index P0, control system I/O, failsafe
and standard, 2 RJ45 ports, EtherNet/IP adapter with CIP Safety,
supports BOOTP, integral power supply, infeed module supply 24 V DC 1.2
A, infeed periphery supply 24 V DC 8 A, potential isolation, connection
functional earth, for microSD card integrated in the terminal block,
with protective plate.
€480.83
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A.
€96.18
PSSnet GW1 MOD-EtherCAT
Phase-out article
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server
and EtherCAT Slave, supports CANopen over EtherCAT, for use with
PSS 3000, PSS 4000, PMI, PMCprimo and third-party products,configuration
with web server, 1 RJ45 port Modbus/TCP, 2 RJ45 ports EtherCAT,
transmission rates 10/100 MBit/s, auto-negotiation, data length 512Byte.
€415.50
PSSu H FS SN SD-R
Phase-out article
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for
railway applications.
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for increased environmental requirements.
€130.97
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for railway applications.
On request
PSSu H PLC1 FS SN SD-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
On request
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
PSSu H FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for
railway applications.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer